??
CAD model selection
HM-63-BX
HELP_VARIABLE
Part No.
HM-63-BX
Thread
M 63 x 1.5
GL
14.5 mm
H
21.0 mm
D
75.0 mm
SW
70 mm
SW1
8 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.